
Visit Product Series:
Pneumatic Power Cylinder-WKUnit View
Dimensions / Applications
- Weight (lb)52.9
- Product ApplicationCLAMPING
Technical Details
- Air Consumption per double stroke at 6 bar (ft³)10.4
- Air Consumption per double stroke at 87 psi (ft³)0.367
- Cylinder Bore (in)4.92
- Forward Stroke (in)1.18
- Max. Clamping Force (lbf)13488.0
- Piston force within forward stroke at 6 bar (lbf)1350.0
- Power Stroke (in)0.236
- Stroke Frequency depending on total stroke (per minute)5 to 25 [ en_US ]
- Supplied?No
Product Information
- AccessoriesSMB-102157
- BrandDESTACO
- Product TypePneumatic Power Cylinder
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FWK-Type%2BPower%2BCylinder.tif%2Frename%2FWK-Type%2BPower%2BCylinder.png&w=3840&q=75)