
Visit Product Series:
World Tool Composite BoomUnit View
Dimensions / Applications
- Length (in)66.93
- Weight (lb)23.79
- Product ApplicationHANDLING
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeWTCB Composite Boom Structure
- Spindle Included?No