AC-SA Accessory Clamp Swivel Arms

Destaco’s AC Clamp Swivel Arm is ideal for high-speed transfer of sheet metal in the press room.  As a member of the Destaco round tooling components family, this new arm will allow adjustment in 90 degree increments and lock itself into place without the aid of a special star washer.

0 Degree

90 Degree

180 Degree

270 Degree

  

 

 

Markets

Applications

  •  Coupling design ensures a strong grip
  • Withstands high acceleration and deceleration
  • Single M10 Fastener ensures fast adjustments
  • Easy to adjust in 90 degree increments
  • Lightweight aluminum components to help maximize production speeds
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)