Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ANGULAR GRIPPERS WITH TOGGLE LOCKING MECHANISM - RA
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-RA-TOGGLE
RA-25-V - Angular Pneumatic Gripper
RA-25-V - Angular Pneumatic Gripper
Email product details
Visit Product Series:
Angular Grippers-RA-TOGGLE
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.50
Weight (lb)
1.06
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
1.25
Displacement (in³)
0.05
Grip Force (lbf)
250.0
Maximum Finger Length (in)
4.0
Pressure Range (psi)
40-100
Repeatability (±in)
0.001
Jaw Operation
Synchronous
Spring Assist
No
Supplied?
No
Show More
Product Information
Accessories
OISP-014|OISN-014|CABL-010|CABL-013|SLKT-020|OSMK-019|SLKT-020V
Brand
Robohand
Handle Color
Red
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RA-Toggle Series
RA-25M-V - Angular Pneumatic Gripper
Add to quote
Explore
RA-Toggle Series
RA-25 - Angular Gripper,Failsafe Locking
Add to quote
Explore