
2-JAW ANGULAR GRIPPERS WITH CYLINDRICAL SPRING ASSIST - RUA

Unit View
Dimensions / Applications
- Weight (lb)3.75
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)2.99
- Displacement (in³)5.19
- Grip Force (lbf)360.0
- Maximum Finger Length (in)7.0
- Pressure Range (psi)30-100
- Repeatability (±in)0.0008
- Spring AssistOptional
- Supplied?No
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesCABL-014|SLKT-373|SLKT-332V|SLKT-158|SLKT-375|SLKT-158V|KT15|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRUA%2BFamily.tif%2Frename%2FRUA%2BFamily.png&w=3840&q=75)