Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Bag Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
DBG100-2-PU6-SP-CP
DBG100-2-PU6-SP-CP
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
123
Max Payload (lb)
100
Weight (kg)
56
Max. Payload (kg)
45.36
External Options
Slip Sheet Pick/Valve Package
Product Function
Gripping
Product Series
DBG
Maximum Bag Size
24x40x6.7 in (610x1016x170 mm)
Product Type
Bag Gripper
DistributorGroup
Robohand Gripping Solutions
Back to Top