
BALL-RAIL SLIDES WITH UP-TOP 8 POSITION SENSING CAPABILITY – DLM SERIES

Unit View
Dimensions / Applications
- Length (in)3.07
- Weight (lb)0.28
- Product ApplicationPOSITIONING
Technical Details
- Stroke (in)0.5
- Thrust Force (lbf)15
- Supplied?No
Product Information
- AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013
- BrandRobohand
- Product TypeMini Ball Rail Linear Slide
- Spindle Included?No

%3Afill(white)%2Fcatsy.1004%2FDLM%2BFamily.tif%2Frename%2FDLM%2BFamily.png&w=3840&q=75)