Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Ball-Rail Slides
Ball-Rail Slides-DLM
DLM-12M-100-80-D - MINI BALL RAIL SLIDE 12MM X 80MM STROKE
DLM-12M-100-80-D - MINI BALL RAIL SLIDE 12MM X 80MM STROKE
Email product details
Visit Product Series:
Ball-Rail Slides-DLM
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Accessories
OISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013
Brand
Robohand
Handle Color
Red
Product Type
Mini Ball Rail Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLM Series
DLM-12M-100-85-D - MINI BALL RAIL SLIDE 12MM X 85MM STROKE
Add to quote
Explore
DLM Series
DLM-12M-75-60-D - MINI BALL RAIL SLIDE 12MM X 60MM STROKE
Add to quote
Explore