
BALL-RAIL SLIDES WITH UP-TOP 8 POSITION SENSING CAPABILITY – DLM SERIES

Visit Product Series:
Ball-Rail Slides-DLMUnit View
Dimensions / Applications
- Length (in)6.54
- Weight (lb)1.43
- Product ApplicationPOSITIONING
Technical Details
- Stroke (in)2.0
- Thrust Force (lbf)31.0
- Supplied?No
Product Information
- AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013
- BrandRobohand
- Product TypeMini Ball Rail Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075041499%2FDLM%2BFamily%2B-%2B836.jpg%2Frename%2FDLM%2BFamily%2B-%2B836.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FDLM%2BFamily.tif%2Frename%2FDLM%2BFamily.png&w=3840&q=75)