Destaco Logo

LINEAR BASE SLIDES WITH CYLINDER OPTIONS – DLB-T/A/N

DLB-25M-N-B-400 - Base Slide

DLB-25M-N-B-400 - Base Slide

Visit Product Series:

Base Slides-DLB-TANRU

Unit View

Dimensions / Applications

  • Weight (lb)18.0

Technical Details

  • Max Air Pressure (PSI)100.0
  • Stroke (in)25.984
  • Thrust Force (lbf)100.0
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-029|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|PLFT-025|CABL-015|CABL-016|VLVF-006|OHSP-020|CABL-010|VLVF-005
  • BrandRobohand
  • Product TypeBase Linear Slide
  • Spindle Included?No

Related Products