
ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES

Visit Product Series:
Base Slides-DLBUnit View
Dimensions / Applications
- Weight (lb)3.34
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100
- Stroke (in)3.937
- Thrust Force (lbf)29
- Supplied?No
Product Information
- AccessoriesVLVF-008|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SLKT-101|SLKT-101V|SHOK-028|DLT-1023|OTAL-038|OTAL-044|OTAL-037|OTAL-043|VLVF-008|CABL-010
- BrandRobohand
- Product TypeBase Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075041449%2FDLB-L%2BFamily%2B-%2B19345.jpg%2Frename%2FDLB-L%2BFamily%2B-%2B19345.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075040058%2FDLB-B%2BFamily%2B-%2B834.jpg%2Frename%2FDLB-B%2BFamily%2B-%2B834.png&w=3840&q=75)