Destaco Logo

ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES

DLB-25M-L-C-100-V - Base Linear Slide, Long Body

DLB-25M-L-C-100-V - Base Slide, Long Body

Visit Product Series:

Base Slides-DLB

Unit View

Dimensions / Applications

  • Weight (lb)21.4

Technical Details

  • Max Air Pressure (PSI)100.0
  • Stroke (in)6.89
  • Thrust Force (lbf)126.0
  • Imperial or Metric ProductMetric Version
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SLKT-105|SLKT-105V|SHOK-029|VLVF-004|OTAL-051|OTAL-052|OTAL-049|OTAL-050|CABL-010|VLVF-005
  • BrandRobohand
  • Product TypeBase Linear Slide
  • Spindle Included?No

Related Products