destacofullWidthHeight
Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-06M-T

Visit Product Series:
CAD
Product Details Unit View:
Max Air Pressure (PSI) 100
Thrust Force (lbf) 20
Max Moment Load (in-lbs) 15
Shaft Diameter (in) 0.236
Weight (lb) 0.34
Payload (lb) 3.1
Stroke (in) 6.299
Force (lb) 20
Cylinder Bore (in) 0.563
Thrust Force (N) 89
Weight (kg) 0.15
Force (kg) 89
Imperial or Metric Product Metric Version
Max Air Pressure (bar) 7
Max Moment Load (Nm) 1.7
Shaft Diameter (mm) 6
Payload (kg) 1.4
Stroke (mm) 160
Cylinder Bore (mm) 14.3
Special Feature Replaceable Cylinder
Product Type Externally Powered
PublishedDate 1709328309000
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
Direct Connect Yes
DistributorGroup Camco Indexers & Conveyors
Product Function Linear Positioning
Product Series DLB-T/A/N/R/U
Product Accessories
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top