Beta Assemblies

DESTACO's CRL offers a wide variety of Beta containers constructed from stainless steel, polypropylene and Medical Grade plastics.  When an application requires the transfer of large objects, rotating a Beta container onto the Alpha port can be difficult. For these applications, CRL offers a Beta coupler device which allows the Beta flange to rotate while the container remains fixed and still maintains contaminant during the transfer process.  Select from standard Beta Containers, Beta Couplers, Custom Betas, Beta Accessories, and customized designs.  

Beta Couplers

When an application requires the transfer of large objects, rotating a Beta container onto the Alpha port can be difficult. For these applications, DESTACO offers a Beta coupler device which allows the Beta flange to rotate while the container remains fixed and still maintains contaminant during the transfer process.

Custom Betas

DESTACO specializes in customizing our current products and developing new products to meet the specific needs of our customers. The items shown here are typical of what we can offer. If you have a special design requirement you would like us to consider please contact us or use the form at right.

 

 

 

 

  • Can be used multiple times for the transfer of products, equipment or waste into and out of an isolator or glovebox.
  • Can be decontaminated for use in the future, or it can be used on an as needed basis or disposed of after each use.
  • A disposable bag can be attached to Beta flange for use with product or waste transfer.
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)