Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-DE-R02
BM1-45-DE-R02
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
7
Tube Diameter (in)
1.77
Weight (lb)
11.1
Maximum Static Product Load (ft lb)
258
Length (in)
16
max_static_product_load_metric
350
Robot Interface Thru Holes (qty/size) (mm)
(10) 11
Weight (kg)
5.05
Width (mm)
177.8
Length (mm)
406.4
Tube Diameter (mm)
45
Maximum Static Product Load (Nm)
350
Robot Interface Dowel Holes (qty/size) (mm)
(2) 10
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Mid Mount
Tube Size
45B
Material
Aluminum
Product Series
BM1
Robot Interface Bolt Pattern
R02: 125mm Bolt Circle
Back to Top