webstrip_destaco
End Effectors
BM1 - Single Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-SE-R02

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77
Length (in) 16.0
Maximum Static Product Load (ft lb) 258.0
Width (in) 7.0
Weight (lb) 11.1
max_static_product_load_metric 350.0
Weight (kg) 5.05
Maximum Static Product Load (Nm) 350.0
Robot Interface Dowel Holes (qty/size) (mm) (2) 10
Length (mm) 406.4
Tube Diameter (mm) 45
Robot Interface Thru Holes (qty/size) (mm) (10) 11
Width (mm) 177.8
Material Aluminum
Product Function Robotic Tooling
Product Series BM1
Robot Interface Bolt Pattern R02: 125mm Bolt Circle
Tube Size 45B
Product Type Mid Mount
DistributorGroup End Effectors
Back to Top