BM1 - Single Extrusion 60mm with Robot Interface Bolt Pattern

Model: BM1-60-SE-R07

Category: Modular End Effector (BodyBuilder)

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

  • Mounts a single 60mm extrusion boom inline with the two mounts.
  • Robot Interface Bolt Pattern R07: 200mm Bolt Circle
Length (mm) 406.4
Length (in) 16.000
Width (mm) 177.8
Width (in) 7.000
Material Aluminum
Robot Interface Bolt Pattern R07: 200mm Bolt Circle
Robot Interface Thru Holes (qty/size) (mm) (6) 13
Robot Interface Dowel Holes (qty/size) (mm) (2) 12
Maximum Static Product Load (Nm) 675
Maximum Static Product Load (ft lb) 500
Product Type Mid Mount
Tube Size 60B
Weight (kg) 5.20
Weight (lb) 11.50
Product Series Description Automation Adapter
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)