Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-90
BM3-90
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
53.1
Tube Diameter (in)
3.54
Maximum Static Product Load (lb)
1300.0
Width (in)
29.06
Length (in)
29.53
Weight (kg)
24.1
Maximum Static Product Load (kg)
589.7
Length (mm)
750.0
Tube Diameter (mm)
90
Width (mm)
738.0
Material
Aluminum
Product Function
Robotic Tooling
Product Type
Mid Mount
Tube Size
90B
Product Series
BM3
DistributorGroup
End Effectors
Back to Top