destacofullWidthHeight
End Effectors
BM3 - 90mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

BM3-90-R02

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 53.1
Length (in) 29.53
Maximum Static Product Load (lb) 1300
Width (in) 29.06
Tube Diameter (in) 3.54
Robot Interface Thru Holes (qty/size) (mm) (10) 11
Robot Interface Dowel Holes (qty/size) (mm) (2) 10
Weight (kg) 24.1
Tube Diameter (mm) 90
Width (mm) 738
Maximum Static Product Load (kg) 589.7
Length (mm) 750
Product Series BM3
Material Aluminum
Robot Interface Bolt Pattern R02: 125mm Bolt Circle
DistributorGroup End Effectors
Product Type Mid Mount
Tube Size 90B
Product Function Robotic Tooling
Back to Top