Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-90-R03
BM3-90-R03
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
29.53
Tube Diameter (in)
3.54
Width (in)
29.06
Maximum Static Product Load (lb)
1300.0
Weight (lb)
53.1
Robot Interface Dowel Holes (qty/size) (mm)
(4) 13
Robot Interface Thru Holes (qty/size) (mm)
(8) 14
Tube Diameter (mm)
90
Maximum Static Product Load (kg)
589.7
Weight (kg)
24.1
Length (mm)
750.0
Width (mm)
738.0
Material
Aluminum
Product Series
BM3
DistributorGroup
End Effectors
Product Type
Mid Mount
Product Function
Robotic Tooling
Robot Interface Bolt Pattern
R03: 160mm Bolt Circle, Includes Insulation
Tube Size
90B
Back to Top