destacofullWidthHeight
End Effectors
BM3 - 90mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

BM3-90-R04

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 53.1
Width (in) 29.06
Maximum Static Product Load (lb) 1300.0
Tube Diameter (in) 3.54
Length (in) 29.53
Maximum Static Product Load (kg) 589.7
Robot Interface Thru Holes (qty/size) (mm) (8) 11
Length (mm) 750.0
Weight (kg) 24.1
Robot Interface Dowel Holes (qty/size) (mm) (4) 10
Tube Diameter (mm) 90
Width (mm) 738.0
Product Series BM3
DistributorGroup End Effectors
Tube Size 90B
Product Function Robotic Tooling
Material Aluminum
Robot Interface Bolt Pattern R04: 160mm Bolt Circle
Product Type Mid Mount
Back to Top