destacofullWidthHeight
End Effectors
BM3 - 90mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

BM3-90-R06

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Product Load (lb) 1300
Width (in) 29.06
Tube Diameter (in) 3.54
Length (in) 29.53
Weight (lb) 53.1
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC
Maximum Static Product Load (kg) 589.7
Width (mm) 738
Robot Interface Thru Holes (qty/size) (mm) (8) 12.5 on 160mm BC
Tube Diameter (mm) 90
Length (mm) 750
Weight (kg) 24.1
Tube Size 90B
Product Series BM3
Product Function Robotic Tooling
Product Type Mid Mount
DistributorGroup End Effectors
Robot Interface Bolt Pattern R06: 160mm Bolt Circle
Material Aluminum
Back to Top