destacofullWidthHeight
End Effectors
BM3 - 90mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

BM3-90-R07

Visit Product Series:
CAD

Product Details Unit View:
Width (in) 29.06
Weight (lb) 53.1
Length (in) 29.53
Maximum Static Product Load (lb) 1300.0
Tube Diameter (in) 3.54
Robot Interface Dowel Holes (qty/size) (mm) (2) 12
Maximum Static Product Load (kg) 589.7
Tube Diameter (mm) 90
Robot Interface Thru Holes (qty/size) (mm) (6) 13
Width (mm) 738.0
Weight (kg) 24.1
Length (mm) 750.0
Material Aluminum
Robot Interface Bolt Pattern R07: 200mm Bolt Circle
Product Series BM3
Product Function Robotic Tooling
Tube Size 90B
DistributorGroup End Effectors
Product Type Mid Mount
Back to Top