Email_Header_2550x130px_Banner_Automate
End Effectors
BM3 - 90mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

BM3-90-R10

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 29.53
Maximum Static Product Load (lb) 1300.0
Tube Diameter (in) 3.54
Weight (lb) 53.1
Width (in) 29.06
Weight (kg) 24.1
Robot Interface Dowel Holes (qty/size) (mm) (2) 12
Robot Interface Thru Holes (qty/size) (mm) (6) 12.5
Width (mm) 738.0
Maximum Static Product Load (kg) 589.7
Length (mm) 750.0
Tube Diameter (mm) 90
DistributorGroup End Effectors
Product Function Robotic Tooling
Robot Interface Bolt Pattern R10: 200mm Bolt Circle
Product Series BM3
Product Type Mid Mount
Tube Size 90B
Material Aluminum
Back to Top