Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-90-R16
BM3-90-R16
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Weight (lb)
53.1
Length (in)
29.53
Maximum Static Product Load (lb)
1300.0
Width (in)
29.06
Length (mm)
750.0
Tube Diameter (mm)
90
Robot Interface Thru Holes (qty/size) (mm)
(6) 16
Width (mm)
738.0
Maximum Static Product Load (kg)
589.7
Robot Interface Dowel Holes (qty/size) (mm)
(2)15
Weight (kg)
24.1
Product Series
BM3
Tube Size
90B
Product Function
Robotic Tooling
Robot Interface Bolt Pattern
R16: 200mm Bolt Circle, Includes Insulation
Material
Aluminum
Product Type
Mid Mount
DistributorGroup
End Effectors
Back to Top