destacofullWidthHeight
End Effectors
BM3 - 90mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

BM3-90-R17

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 29.06
Weight (lb) 53.1
Tube Diameter (in) 3.54
Length (in) 29.53
Maximum Static Product Load (lb) 1300.0
Maximum Static Product Load (kg) 589.7
Width (mm) 738.0
Robot Interface Dowel Holes (qty/size) (mm) (4) 10
Length (mm) 750.0
Weight (kg) 24.1
Robot Interface Thru Holes (qty/size) (mm) (8) 11
Tube Diameter (mm) 90
Material Aluminum
Robot Interface Bolt Pattern R17: 160mm Bolt Circle
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 90B
Product Series BM3
Product Type Mid Mount
Back to Top