destacofullWidthHeight
End Effectors
SA-B112 - Swivel Arm for Swivel Ball Mount Accessories (30mm)

CPI-700-30-SA-B112

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 6.78
Tube Diameter (in) 1.18
Weight (lb) 1.2
Length (mm) 172.3
Weight (kg) 0.53
Tube Diameter (mm) 30
283-HTS_TARIFF_CODE 76109090
Product Type Swivel Arm
DistributorGroup End Effectors
Product Series SA
Tube Size 30B
Product Function Robotic Tooling
Material Aluminum
Back to Top