destacofullWidthHeight
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-300

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 74.4
Height (in) 11.81
Width (in) 10
Length (in) 10
Weight (kg) 33.75
Width (mm) 254
Length (mm) 254
Height (mm) 300
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Steel
Product Series HTW
Product Type Hold Table
Back to Top