Email_Header_2550x130px_Banner_Automate
End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-350-4

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 56.95
Length (in) 8
Tube Diameter (in) 1.77|2.36
Width (in) 8
Height (in) 13.78
Tube Diameter (mm) 45|60
Length (mm) 203.2
Weight (kg) 25.83
Width (mm) 203.2
Height (mm) 350
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Steel
Tube Size 45B or 60B
Product Series HTW
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Type Hold Table
Back to Top