Email_Header_2550x130px_Banner_Automate
End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-450-4

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 8.0
Height (in) 17.72
Tube Diameter (in) 1.77|2.36
Weight (lb) 60.93
Length (in) 8.0
Height (mm) 450.0
Length (mm) 203.2
Tube Diameter (mm) 45|60
Weight (kg) 27.63
Width (mm) 203.2
Material Steel
Product Type Hold Table
Tube Size 45B or 60B
Product Series HTW
Product Function Robotic Tooling
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
DistributorGroup End Effectors
Back to Top