webstrip_destaco
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-650

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 25.59
Width (in) 10
Length (in) 10
Weight (lb) 96.1
Weight (kg) 43.59
Length (mm) 254
Height (mm) 650
Width (mm) 254
Material Steel
Product Series HTW
Product Type Hold Table
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top