destacofullWidthHeight
End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-700-4

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 8
Tube Diameter (in) 1.77|2.36
Weight (lb) 70.88
Height (in) 27.56
Width (in) 8
Width (mm) 203.2
Tube Diameter (mm) 45|60
Height (mm) 700
Weight (kg) 32.15
Length (mm) 203.2
Tube Size 45B or 60B
Material Steel
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series HTW
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Type Hold Table
Back to Top