destacofullWidthHeight
End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-750-4

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 72.87
Height (in) 29.53
Length (in) 8
Tube Diameter (in) 1.77|2.36
Width (in) 8
Length (mm) 203.2
Weight (kg) 33.05
Width (mm) 203.2
Height (mm) 750
Tube Diameter (mm) 45|60
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
DistributorGroup End Effectors
Product Type Hold Table
Product Function Robotic Tooling
Product Series HTW
Material Steel
Tube Size 45B or 60B
Back to Top