destacofullWidthHeight
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-800

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 31.5
Width (in) 10
Length (in) 10
Weight (lb) 105.4
Height (mm) 800
Width (mm) 254
Weight (kg) 47.81
Length (mm) 254
Product Series HTW
Product Type Hold Table
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Steel
Back to Top