destacofullWidthHeight
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-850

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 108.5
Height (in) 33.46
Width (in) 10
Length (in) 10
Height (mm) 850
Width (mm) 254
Length (mm) 254
Weight (kg) 49.22
Material Steel
Product Function Robotic Tooling
Product Type Hold Table
DistributorGroup End Effectors
Product Series HTW
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Back to Top