destacofullWidthHeight
End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-900

Visit Product Series:
CAD

Product Details Unit View:
Width (in) 10
Length (in) 10
Weight (lb) 111.6
Height (in) 35.43
Width (mm) 254
Length (mm) 254
Height (mm) 900
Weight (kg) 50.62
Product Type Hold Table
Material Steel
DistributorGroup End Effectors
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Function Robotic Tooling
Product Series HTW
Back to Top