010 - Threaded Body Cylinder

Model: 010-211-004

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Versatile threaded body cylinders can be used for a variety of high production applications such as workpiece positioning, locating, clamping, ejecting and punching.

  • Single and double acting versions are available
  • Stainless steel pistons resist mushrooming and corrosion
  • SAE fluid ports are standard
Configuration
Position
Force (kg) 1,065
Force (lb) 2,355
Stroke (mm) 25.4
Stroke (in) 1.000
Operating Pressure (bar) 200
Operating Pressure (PSI) 3000
Port Size SAE #4
Mounting Threaded Body
Product Type Threaded Body Cylinders
Jam Nut Optional
Threaded Body 1 5/16-16
Oil Displacement (in³) 0.785
Product Series Description Manual Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question