020 - Thru-Hole Hydraulic Rams

Model: 020-011-011DE

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

None

By inserting a rod through the hollow piston, these cylinders can be used to push or pull depending on the orientation of the ram.

  • Larger piston diameter for greater clamping forces
  • Hardened steel piston and rod
  • Single-acting for simple plumbing
  • Optional threaded inserts
  • Optional mounting plate(permits mounting ram with a single cap screw)
Force (kg) 1,987
Force (lb) 4,380
Stroke (mm) 10.0
Stroke (in) 0.380
Operating Pressure (bar) 200
Operating Pressure (PSI) 3000
Port Size SAE #2
Mounting Flange
Product Type Thru-Hole Hydraulic Ram
Oil Displacement (in³) 0.547
Thru Hole for Rod/Bolt Diameter (in) 0.38
Product Series Description Manual Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question