030 - SELECT Hydraulic Swing/Pull Clamp

Model: 030-1-S-475

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

SELECT hydraulic threaded body swing clamps are high quality and cost effective alternatives to competetive brands.

  • Left-hand swing (counter-clockwise)
  • Advanced seals and wipers utilize a special, highly wear-resistant construction for long cycle life and 5,000 PSI operation
  • Triple track piston rod design for field adjustable swing direction
  • Hardened and hard chrome plated piston rod for increased strength and wear resistance
  • Advanced metal treated body for superior wear and corrosion resistance
  • MRO interchange design
Force (kg) 215
Force (lb) 475
Stroke (mm) 16.5
Stroke (in) 0.650
Operating Pressure (bar) 345
Operating Pressure (PSI) 5000
Port Size SAE #2
Mounting Threaded Body
Operating Method Single-Acting
Product Type Swing/Pull Clamps
Swing Direction LH (Standard)
Vertical clamp stroke (mm) 5.3
Vertical clamp stroke (in) 0.21
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question