031 - SELECT Hydraulic Clamp Arms

Model: 031-L-1100

Category: Hydraulic Workholding

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

None

  • Clamp arm for 030 hydraulic swing clamps
Length (mm) 152.9
Length (in) 6.019
Width (mm) 19.0
Width (in) 0.748
Product Type Clamp Arm
Weight (kg) 0.33
Weight (lb) 0.72
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question