031 - SELECT Hydraulic Clamp Arms

Model: 031-L-4000

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

None

  • Clamp arm for 030 hydraulic swing clamps
Length (mm) 214.1
Length (in) 8.430
Width (mm) 24.9
Width (in) 0.980
Product Type Clamp Arm
Weight (kg) 1.27
Weight (lb) 2.80
Product Series Description Spare Parts Manuals
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question