035-2 - SELECT Pneumatic Swing/Pull Clamps

Model: 035-225-190

Category: Pneumatic Swing Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

SELECT line of pneumatic swing/pull clamps are designed for applications not requiring hydraulic power. The fast acting clamps can generate up to 50 pounds of clamping force from shop air.

  • Swing motion available in 90 degrees
  • Two styles of arms
  • Double-locked arm design is bolted to piston shaft and around shaft diameter for extra rigidity
  • Flanged body
Stroke (mm) 26.7
Stroke (in) 1.050
Cylinder Bore (mm) 25
Cylinder Bore (in) 0.98
Clamping Force @ 5Bar[72Psi] (N) 20
Clamping Force @ 5Bar[72Psi] (lbf.) 50
Mount Flanged Body
Replacement Seal Kit 905516
Swing Direction RH
Air Port size 10-32
Air Consumption (per double stroke at 5 bar) (dm³) 0.130
Air Consumption (per double stroke at 7 psi) (in³) 0.005
Stroke during rotation (mm) 13.7
Stroke during rotation (in) 0.54
Vertical clamp stroke (mm) 13.0
Vertical clamp stroke (in) 0.51
Sensor Ready No
Weight (kg) 0.25
Weight (lb) 0.56
Product Series Description Swing Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question