036-01 - SELECT Pneumatic Clamp Arms

Model: 036-551-02

Category: Pneumatic Swing Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

  • Extended Arm
Used With Model/Series 035-125, 035-225
Arm Length (mm) 60.0
Arm Length (in) 2.360
Arm (Arm) Single
Weight (kg) 0.06
Weight (lb) 0.13
Product Series Description Accessories Pneumatics
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question