039 - Air/Hydraulic Power Booster

Model: 039-101-000DE

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The DESTACO Air/Hydraulic Power Booster converts normal shop-line air pressure to high-pressure hydraulic power. The two models available provide oil displacements ranging from 1 cu. in. to 4 cu. In. per stroke

  • Built-in manifold
  • Complete automatic bleeding with each return stroke
  • Automatic relief of system overcharge
Output Pressure (bar) 281
Output Pressure (PSI) 4,080
Usable Oil Capacity (cm3) 16.0
Usable Oil Capacity (in3) 1
Product Type Power Booster
Weight (kg) 4.09
Weight (lb) 9.00
Product Series Description Spare Parts Manuals
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question