1001 - Pneumatic Heavy Duty Action Clamp

Model: 1001

Category: Power Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Designed for high production applications.

Opening Angle (deg) 119
Holding Torque (Max) (Nm) 1,800
Holding Torque (Max) (ft-lb) 1,325
Cylinder Bore (mm) 80
Cylinder Bore (in) 3.25
Clamping Arm Torque At 5 Bar (Nm) 420
Clamping Arm Torque At 5 Bar (ft-lb) 310
Port Size G 1/8
Clamp Arm Style Center
Configuration Horizontal Clamp Arm
Product Type Power Clamp
Replacement Seal Kit 10010100
Weight (kg) 13.50
Product Series Description Power Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question