RSD - Rotary Servo Drive

Model: 115RSD Flange Output

Category: Servo Mechanical

Request Quote Quantity

List Price:
Lead Time:

Product Details

SMARTER INDEXING: The CAMCO RSD Rotary Servo Drive is a zero-backlash, cam-actuated drive compatible with industry-standard servo motors for precise control, efficience and flexibility

  • Designed to accept a variety of servo motors
  • Preloaded for zero backlash, high accuracy, and smooth motion
  • Indexing flexibility
Thru-Hole Diameter (mm) 76.2
Thru-Hole Diameter (in) 3.000
Center Distance (mm) 105.0
Center Thru Hole Diameter (mm) 76.2
Center Thru Hole Diameter (in) 3.00
Accuracy (arcsec) ±30
Ratios (Std) 8:1, 16:1
Ratios (Other) 4:1 - 18:1
Repeatability (arcsec) ±7
Product Type Flange Output
Family RSD
Type Metric
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question