RSD - Rotary Servo Drive

Model: 115RSD Shrink Disk Output

Category: Servo Mechanical

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

SMARTER INDEXING: The CAMCO RSD Rotary Servo Drive is a zero-backlash, cam-actuated drive compatible with industry-standard servo motors for precise control, efficience and flexibility

  • Designed to accept a variety of servo motors
  • Preloaded for zero backlash, high accuracy, and smooth motion
  • Indexing flexibility
Thru-Hole Diameter (mm) 30.0
Thru-Hole Diameter (in) 1.180
Center Distance (mm) 105.0
Accuracy (arcsec) ±30
Ratios (Std) 8:1, 16:1
Ratios (Other) 4:1 - 18:1
Output Shaft Diameter (mm) 30
Repeatability (arcsec) ±7
Product Type Shaft Output
Family RSD
Type Metric
Product Series Description 115RSD
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question