Rite-Link Conveyor - Rite Link Conveyor

Model: 150RLIND

Category: Rite-Link Conveyors

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

The CAMCO Rite-Link Conveyor is a thin profile, preassembled, precision link system that offers maintenance free accuracy and durability for industrial conveying applications.

  • Fully designed, assembly and tested for your application
  • Slim, compact design with narrow link accommodates oversized tooling
  • More accurate and stable than roller chain with high operating speed capabilities
  • Servo-friendly for flexible indexing with CAMCO RSD rotary servo drive
Conveyor Width (mm) 78.1
Conveyor Center Distance (m) 2.10
Maximum Overhung Moment Load Per Link (Nm) 1
Conveyor Finish Industrial
Product Type Rite-Link Conveyor
Type Metric
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question