Optional Plungers - Variable Stroke Straight Line Action Clamp

Model: 16/300

Category: Variable Stroke

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Optional plunger lengths to be used with variable stroke clamp series FO, FL, and G

Clamp Size (mm) 160.0
Plunger Length (mm) 480.0
Plunger Length (in) 18.900
Plunger Tap (mm) M8
Weight (kg) 0.70
Weight (lb) 1.54
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question