2010 - Vertical Hold-Down Toggle Locking Clamp

Model: 2010-U

Category: Vertical Hold-Down Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

New generation toggle clamp with over 2 times the capacity of our legacy models

  • Longer handle with greater hand clearance
  • Longer clamp arm
  • Spindle contacts workpiece vertically
Configuration
Position
Maxmum Holding Capacity (N) 6,230
Maximum Holding Capacity (lbsf) 1,400
Clamp Arm Length (mm) 90.2
Clamp Arm Length (in) 3.550
Height Under Clamp Arm (mm) 43.2
Height Under Clamp Arm (in) 1.700
Clamp Bar Opening (+10°) (degrees) 78
Handle Opening (+10°) 66
Available Yes
Standard Material Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style U-Bar
Handle Vertical
Service Environment Normal
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Not Recommended
Duty Cycle 2
Product Type Standard
Weight (kg) 1.16
Weight (lb) 2.56
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question